ENDURADRIVE® Fan System

The ENDURADRIVE® Fan System offers the highest reliability, lowest maintenance and energy costs giving you total peace of mind.

ENDURADRIVE® Fan System

The ENDURADRIVE® Fan System offers the highest reliability, lowest maintenance and energy costs giving you unmatched peace of mind. This reliable solution is available on the Series 3000, Series 5000, FXV3 and the CXVT.

Benefits

  • Peace of Mind
  • Reliability
  • Maintenance
  • Energy
Peace of Mind

Peace of Mind

  • No gears or transmission parts to fail 
  • No gear oil testing, inspection, or changes 
  • Industry leading drive-train warranty
Reliability
Maintenance
Energy

BAC Meets Challenging Cooling Tower Need for Smithsonian National Air and Space Museum’s Steven F. Udvar-Hazy Center Project with ENDURADRIVE® Fan System

Smithsonian National Air and Space Museum Udvar-Hazy Center

“I knew that direct-drive would likely be the right path for us to take, since we wanted to avoid unnecessary gears or belts that would need to be maintained and replaced,” Parikh said. “BAC then brought their ENDURADRIVE® Fan System to my attention, and I immediately recognized that it was a perfect fit.” — Dilip Parikh, P.E., Senior Project Manager at AECOM

View More

BAC Provides ENDURADRIVE® Fan System for Mission Critical Facility at BASF Tarrytown

BASF Tarrytown

“We no longer have to waste time on maintenance and fixing gears, so we now have a cooling tower that ensures minimal downtime, while at par with our sustainable efforts. Sure enough, we have not had a single problem with the ENDURADRIVE® Fan System since it was installed in 2016. I strongly recommend this technology.” — David Gatewood-Cowart, Senior Manager of Facilities at BASF

View More

Key Resources

Analyzer Sample

ENDURADRIVE® Fan System VFD Specifications

User Manual

Get in touch with a sales representative near you.